Barrier strip 60 FT SOMY
Type TSG 60 FT SO
Item no. 7190495
EAN 4012195943686



Item no. / Type
7190495 / TSG 60 FT SO
Length
3000 mm
Height
56 mm
Colour
zinc
Smallest selling unit: 3 m
3m
m
Description
Barrier strip for the separation of cables of different voltages or functions.
The surface coating is a coating created in a single-dip method with extra-high zinc thicknesses.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 26 mm |
| Height | 56 mm |
| Dimension L | 3000 mm |
| Dimension H | 56 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening perforation (ETIM) | no |
| Version for | L profile |
| Fastening type | Screw-on |
| ROHS-conformant | yes |
| Dimension | 60x2995 |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,6149 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6149 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,6149 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Height
Colour
Item no.
TSG 60 FT SO
3000
56
zinc
7190495
TSG 60 FT SO
Item no.
7190495
Length
3000
Height
56
Colour
zinc

