Ballast plate for PV mounting systems, flat roofs
Type BTP 35 DD
Item no. 5901674
EAN 4012197470319



Item no. / Type
5901674 / BTP 35 DD
Smallest selling unit: 20 piece
20piece
piece
Description
Metal ballast plate to take, for example, paving stones for ballasting PV mounting systems for flat roofs. Toolless installation by clamping onto truss profile rail, type TPF 35 and TP 45.
Technical data
Dimensions
| Length | 304 mm |
|---|---|
| Width | 50,5 mm |
| Height | 25,2 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 304x51x25,5 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Type of accessory Accessory/spare parts für renewable energy generation | Other |
| Suitable for a type of renewable energy generation | Photovoltaics |
| Carrying height for ballasting max. | 100 mm |
| Carrying width for ballasting max. | 100 mm |
| Carrying depth for ballasting max. | 200 mm |
Environmental Data
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BTP 35 DD
5901674
BTP 35 DD
Item no.
5901674

