AZ small duct 50, gravel grey
Type AZK 050 FTK KGR
Item no. 6076924
EAN 4012196424207




Item no. / Type
6076924 / AZK 050 FTK KGR
Length
3000 mm
Width
50 mm
Maintain electrical functions
no
Plate thickness
1,5 mm
Smallest selling unit: 6 m
6m
m
Description
AZ channel with a side height of 50 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 50 mm |
| Height | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Mounting perforation in base | yes |
| Dimension | 50 x 50 x 1,5 |
| ROHS-conformant | yes |
| Dimension | 50x50x3000 |
| Surface | PES50 - Polyester/epoxy |
| Material | Steel |
| Colour | Pebble grey; RAL 7032 |
| Product series | AZK Series |
Loads
| Support spacing 1.5 m | 2 kN/m |
|---|---|
| Support spacing 2.0 m | 1,2 kN/m |
| Support spacing 2.5 m | 0,85 kN/m |
| Support spacing 3.0 m | 0,5 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
3,9777 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,9777 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 3,9777 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Item no.
AZK 050 FTK KGR
3000
50
no
1,5
6076924
AZK 050 FTK KGR
Item no.
6076924
Length
3000
Width
50
Maintain electrical functions
no
Plate thickness
1,5

