AZ small duct 100, gravel grey
Type AZK 100 FTK KGR
Item no. 6076926
EAN 4012196424245



Item no. / Type
6076926 / AZK 100 FTK KGR
Length
3000 mm
Width
100 mm
Maintain electrical functions
no
Plate thickness
1,5 mm
Smallest selling unit: 3 m
3m
m
Description
AZ small duct with a side height of 50 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 100 mm |
| Height | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Mounting perforation in base | yes |
| Dimension | 100 x 50 x 1,5 |
| ROHS-conformant | yes |
| Dimension | 50x100x3000 |
| Surface | PES50 - Polyester/epoxy |
| Material | Steel |
| Colour | Pebble grey; RAL 7032 |
| Product series | AZK Series |
Loads
| Support spacing 1.5 m | 1,5 kN/m |
|---|---|
| Support spacing 2.0 m | 1 kN/m |
| Support spacing 2.5 m | 0,8 kN/m |
| Support spacing 3.0 m | 0,25 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
4,5129 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,5129 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 4,5129 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Item no.
AZK 100 FTK KGR
3000
100
no
1,5
6076926
AZK 100 FTK KGR
Item no.
6076926
Length
3000
Width
100
Maintain electrical functions
no
Plate thickness
1,5

