AWSS A4 wall and clamping bracket
Type AWSS 51 A4
Item no. 6417977
EAN 4012196803965


Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Wall bracket, heavy-duty.
The heavyweight wall bracket can be used in conjunction with wide span systems or for large support distances of cable tray or cable ladder systems.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 510 mm |
| Height | 335 mm |
| Dimension A | 400 mm |
| Dimension B | 510 mm |
| Dimension H | 335 mm |
| Dimension b | 160 mm |
| Dimension b1 | 240 mm |
| Dimension b2 | 320 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Hole diameter | 14 mm |
| Version for | Wall brackets |
| ROHS-conformant | yes |
| F in kN | 10 kN |
| Dimension | B510mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | AWSS Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
35,7383 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 35,7383 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 35,7383 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406142
Truss-head bolt with flange nut A4Type
FRSB 6x12 A4
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Instructions and Aid (1)
Product images (1)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
F in kN
Item no.
AWSS 21 A4
210
10
6417971
AWSS 31 A4
310
10
6417973
AWSS 41 A4
410
10
6417975
AWSS 51 A4
510
10
6417977
AWSS 61 A4
610
10
6417979
Width
AWSS 21 A4
Item no.
6417971
Width
210
F in kN
10
AWSS 31 A4
Item no.
6417973
Width
310
F in kN
10
AWSS 41 A4
Item no.
6417975
Width
410
F in kN
10
AWSS 51 A4
Item no.
6417977
Width
510
F in kN
10
AWSS 61 A4
Item no.
6417979
Width
610
F in kN
10
