Automated fitted unit BRK AEE3-1
Type BRK AEE3-1
Item no. 6133602
EAN 4012196716999


Item no. / Type
6133602 / BRK AEE3-1
Length
406 mm
Colour
Light grey; RAL 7035
Smallest selling unit: 1 piece
1piece
piece
Description
Automated fitted unit with 3 part units for the installation of miniature circuit breakers.
Technical data
Dimensions
| Length | 406 mm |
|---|---|
| Width | 70 mm |
| Height | 59 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Number of units | 3 |
| Suitable for duct depth | 70 |
| Number of rows | 1 |
| Transparent lid | yes |
| DIN rail | yes |
| With mounting plate | no |
| Extension option | no |
| Type of cover | Transparent |
| Cable entry | yes |
| ROHS-conformant | Exempt |
| Dimension | 59x70x406 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
Environmental Data
1,0484 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0484 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0484 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
BRK AEE3-1
406
Light grey; RAL 7035
6133602
BRK AEE3-1
Item no.
6133602
Length
406
Colour
Light grey; RAL 7035
