Audio/video cinch connection, 1 module, slanting outlet, as soldered connection, black-grey
Type MTS-12R L SWGR1
Item no. 6105177
EAN 4012195899624



Item no. / Type
Outlet direction
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support with three cinch connection sockets for audio/video, slanting cable outlet, with labelling panel, three cinch sockets (RCA) with soldered connection, colour coding yellow / red / white. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Number of units | 1 |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | Cinch |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Black-grey; RAL 7021 |
| Outlet direction | Sloping |
| Product series | Modul 45® Multimedia |
Environmental Data
0,0846 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0846 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0846 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Outlet direction
Item no.
MTG-12R L SWGR1
Cinch
Black-grey; RAL 7021
Straight
6105165
MTS-12R L SWGR1
Cinch
Black-grey; RAL 7021
Sloping
6105177
MTG-12R F SWGR1
Cinch
Black-grey; RAL 7021
Straight
6105189
MTS-12R F SWGR1
Cinch
Black-grey; RAL 7021
Sloping
6105201
Outlet direction
MTG-12R L SWGR1
Item no.
6105165
Use
Cinch
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTS-12R L SWGR1
Item no.
6105177
Use
Cinch
Colour
Black-grey; RAL 7021
Outlet direction
Sloping
MTG-12R F SWGR1
Item no.
6105189
Use
Cinch
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTS-12R F SWGR1
Item no.
6105201
Use
Cinch
Colour
Black-grey; RAL 7021
Outlet direction
Sloping


