Audio/video cinch connection, 1 module, slanting outlet, as 1:1 coupling, pure white
Type MTS-12R F RW1
Item no. 6105198
EAN 4012195899761



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support with three cinch connection sockets for audio/video, slanting cable outlet, with labelling panel, three cinch couplings (RCA), socket-socket version, colour coding yellow/red/white. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Number of units | 1 |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 26 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | Cinch |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
| Product series | Modul 45® Multimedia |
Environmental Data
0,1068 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1068 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1068 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Outlet direction
Item no.
MTS-12R F RW1
Cinch
Pure white; RAL 9010
6105198
MTS-12R F SWGR1
Cinch
Black-grey; RAL 7021
Sloping
6105201
MTS-12R F AL1
Cinch
Aluminium painted
6105204
Colour
MTS-12R F RW1
Item no.
6105198
Use
Cinch
Colour
Pure white; RAL 9010
MTS-12R F SWGR1
Item no.
6105201
Use
Cinch
Colour
Black-grey; RAL 7021
Outlet direction
Sloping
MTS-12R F AL1
Item no.
6105204
Use
Cinch
Colour
Aluminium painted


