Audio cinch connection, 1 module, straight outlet, as 1:1 coupling, black-grey
Type MTG-2R F SWGR1
Item no. 6105069
EAN 4012195900559



Item no. / Type
Outlet direction
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support with two cinch connection sockets for audio R/L, straight cable outlet, with labelling panel, two cinch couplings (RCA), socket-socket version, colour coding red/white. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Number of units | 1 |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 9 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | Cinch |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Black-grey; RAL 7021 |
| Outlet direction | Straight |
| Product series | BlackLine, Modul 45® Multimedia |
Environmental Data
0,2484 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2484 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2484 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Outlet direction
Item no.
MTG-2R L SWGR1
Cinch
Black-grey; RAL 7021
Straight
6105045
MTS-2R L SWGR1
Cinch
Black-grey; RAL 7021
Sloping
6105057
MTG-2R F SWGR1
Cinch
Black-grey; RAL 7021
Straight
6105069
MTS-2R F SWGR1
Cinch
Black-grey; RAL 7021
Sloping
6105081
Outlet direction
MTG-2R L SWGR1
Item no.
6105045
Use
Cinch
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTS-2R L SWGR1
Item no.
6105057
Use
Cinch
Colour
Black-grey; RAL 7021
Outlet direction
Sloping
MTG-2R F SWGR1
Item no.
6105069
Use
Cinch
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTS-2R F SWGR1
Item no.
6105081
Use
Cinch
Colour
Black-grey; RAL 7021
Outlet direction
Sloping


