ATR 2212 cable routing trunking, with adhesive tape
Type ATR 2212 ADH
Item no. 6134550
EAN 4012197391416



Item no. / Type
6134550 / ATR 2212 ADH
Length
2000 mm
Width
24,4 mm
Height
12,6 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 132 m
132m
m
Description
ATRIANE mini trunking for covered, discreet cable routing in internal areas.
Trunking base with adhesive tape for direct mounting on the wall. With patented surface with HDF sealing for considerably reduced sensitivity to scratches. Cover designed in the shape of a sloping roof.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 24,4 mm |
| Height | 12,6 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Usable cross-section | 160 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Delivery on a roll | no |
| Transparent | no |
| Fastening type | Self-adhesive |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Dimension | 2000x22x12 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | Atriane |
Environmental Data
0,2448 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2448 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,2448 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
ATR 2212 ADH
2000
24,4
12,6
Pure white; RAL 9010
6134550
ATR 2212 ADH
Item no.
6134550
Length
2000
Width
24,4
Height
12,6
Colour
Pure white; RAL 9010
