Armoured steel pipe without thread, black
Type S20W SW
Item no. 2046566
EAN 4012195782049




Item no. / Type
Dimension m (mm)
External diameter
Smallest selling unit: 30 m
30m
m
Description
Electrical installation pipe without threaded ends according to EN 61386-1 for mechanical protection of cables. With burr-free inner wall.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Dimension L | 3000 mm |
| Dimension t | 1 mm |
| Dimension m (mm) | M20 |
| Dimension D | 20 mm |
Technical data
| Polished surface | no |
|---|---|
| Classification code | 44561 |
| Pipe version | Rigid without thread |
| Concealed | yes |
| Surface-mounted | yes |
| Concrete installation | yes |
| Machines and system installation | yes |
| Underfloor installation (bitumen, hot asphalt) | yes |
| Underfloor installation (screed) | yes |
| Installation outdoors | no |
| Installation on wood | yes |
| Cavity wall installation | yes |
| Installation in the earth | no |
| With sleeve | no |
| External diameter | 20 mm |
| Brushed surface | no |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -45 °C |
| Permitted temperature range, max. | 250 °C |
| Dimension | Ø20, 3000mm |
| Surface | PES50 - Polyester/epoxy |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Connection 1, installation pipe | Pipe end |
| Connection 2, installation pipe | Pipe end |
| Product series | BlackLine, Metal pipes |
Environmental Data
0,9342 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9342 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,9342 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
129 TB M20 SW
2047944
Smallest selling unit: 50 piece
50piece
piece

Item no. 2047944
Pipe end cap, splittable, metric, blackType
129 TB M20 SW
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (9)
Declarations (4)
Certificates (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension m (mm)
External diameter
Colour
Item no.
S16W SW
M16
16
Jet black; RAL 9005
2046565
S20W SW
M20
20
Jet black; RAL 9005
2046566
S25W SW
M25
25
Jet black; RAL 9005
2046567
S32W SW
M32
32
Jet black; RAL 9005
2046568
S40W SW
M40
40
Jet black; RAL 9005
2046569
S50W SW
M50
50
Jet black; RAL 9005
2046570
S63W SW
M63
63
Jet black; RAL 9005
2046571
Dimension m
(mm)
External diameter
S16W SW
Item no.
2046565
Dimension m (mm)
M16
External diameter
16
Colour
Jet black; RAL 9005
S20W SW
Item no.
2046566
Dimension m (mm)
M20
External diameter
20
Colour
Jet black; RAL 9005
S25W SW
Item no.
2046567
Dimension m (mm)
M25
External diameter
25
Colour
Jet black; RAL 9005
S32W SW
Item no.
2046568
Dimension m (mm)
M32
External diameter
32
Colour
Jet black; RAL 9005
S40W SW
Item no.
2046569
Dimension m (mm)
M40
External diameter
40
Colour
Jet black; RAL 9005
S50W SW
Item no.
2046570
Dimension m (mm)
M50
External diameter
50
Colour
Jet black; RAL 9005
S63W SW
Item no.
2046571
Dimension m (mm)
M63
External diameter
63
Colour
Jet black; RAL 9005





