Armoured steel pipe with thread, black
Type SM32W SW
Item no. 2046503
EAN 4012195781080



Item no. / Type
Dimension L
Thread
Dimension t
Dimension D
Smallest selling unit: 21 m
21m
m
Description
Electrical installation pipe according to EN 61386-1 with threaded ends to EN 60423 for mechanical protection of cables.
With burr-free inner wall. One coupling is already screwed onto each pipe.
With burr-free inner wall. One coupling is already screwed onto each pipe.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Dimension L | 3000 mm |
| Dimension t | 1,5 mm |
| Dimension m (mm) | M32 |
| Dimension l | 18 mm |
| Dimension D | 32 mm |
Technical data
| Thread | M32x1,5 |
|---|---|
| Polished surface | no |
| Classification code | 55561 |
| Pipe version | Rigid with thread |
| Concealed | yes |
| Surface-mounted | yes |
| Concrete installation | yes |
| Machines and system installation | yes |
| Underfloor installation (bitumen, hot asphalt) | yes |
| Underfloor installation (screed) | yes |
| Installation outdoors | no |
| Installation on wood | yes |
| Cavity wall installation | yes |
| Installation in the earth | no |
| With sleeve | yes |
| External diameter | 32 mm |
| Brushed surface | no |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -45 °C |
| Permitted temperature range, max. | 250 °C |
| Dimension | M32, 3000mm |
| Surface | PES50 - Polyester/epoxy |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Connection 1, installation pipe | Sleeve |
| Connection 2, installation pipe | External thread (metric) |
| Product series | BlackLine, Metal pipes |
Environmental Data
2,2433 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,2433 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,2433 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
129 TB M32 SW
2047971
Smallest selling unit: 50 piece
50piece
piece

Item no. 2047971
Pipe end cap, splittable, metric, blackType
129 TB M32 SW
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (9)
Declarations (4)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension L
Thread
Dimension t
Dimension D
Item no.
SM16W SW
3000
M16x1,5
1,3
16
2046500
SM20W SW
3000
M20x1,5
1,5
20
2046501
SM25W SW
3000
M25x1,5
1,5
25
2046502
SM32W SW
3000
M32x1,5
1,5
32
2046503
SM40W SW
3000
M40x1,5
1,5
40
2046505
SM50W SW
3000
M50x1,5
1,5
50
2046506
SM63W SW
3000
M63x1,5
1,7
63
2046507
Thread
Dimension t
Dimension D
SM16W SW
Item no.
2046500
Dimension L
3000
Thread
M16x1,5
Dimension t
1,3
Dimension D
16
SM20W SW
Item no.
2046501
Dimension L
3000
Thread
M20x1,5
Dimension t
1,5
Dimension D
20
SM25W SW
Item no.
2046502
Dimension L
3000
Thread
M25x1,5
Dimension t
1,5
Dimension D
25
SM32W SW
Item no.
2046503
Dimension L
3000
Thread
M32x1,5
Dimension t
1,5
Dimension D
32
SM40W SW
Item no.
2046505
Dimension L
3000
Thread
M40x1,5
Dimension t
1,5
Dimension D
40
SM50W SW
Item no.
2046506
Dimension L
3000
Thread
M50x1,5
Dimension t
1,5
Dimension D
50
SM63W SW
Item no.
2046507
Dimension L
3000
Thread
M63x1,5
Dimension t
1,7
Dimension D
63





