AP MT2 10 cover plate
Type AP MT2 10
Item no. 7406867
EAN 4012195475569



Item no. / Type
7406867 / AP MT2 10
Smallest selling unit: 20 piece
20piece
piece
Description
Cover plate for installation of 3 modul 45 devices.
L = 163 mm.
L = 163 mm.
Technical data
Dimensions
| Length | 163 mm |
|---|---|
| Width | 72 mm |
| Height | 1,4 mm |
Technical data
| Number of square openings | 1 |
|---|---|
| ROHS-conformant | yes |
| Dimension | 163x72,5mm |
| Material | Steel |
Environmental Data
0,4117 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4117 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4117 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
AP MT2 10
7406867
AP MT2 10
Item no.
7406867
