Anti-slip strip
Type ARS BKR
Item no. 6049259
EAN 4012196147885


Item no. / Type
6049259 / ARS BKR
Smallest selling unit: 11 m
11m
m
Description
Self-adhesive, anti-slip strip to stick onto the Z-shaped barrier in walkable cable trays, for securing laid-on but not yet attached covers.
Technical data
Dimensions
| Length | 11000 mm |
|---|---|
| Width | 20 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| ROHS-conformant | yes |
| Dimension | B=20 |
| Material | Rubber |
| Colour | Black |
| Type of accessory | Miscellaneous |
| Accessories | yes |
| Spare part | no |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
ARS BKR
6049259
ARS BKR
Item no.
6049259
