Antenna socket
Type ANT-2SD RW0.5
Item no. 6105288
EAN 4012197442644



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Socket for antenna, BK and satellite reception systems with connection for TV and radio. For installation in deskboxes, in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Technical data
| Dimension | 22,5 x 45 |
|---|---|
| ROHS-conformant | yes |
| Dimension | 45x22,5x36 |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
ANT-2SD RW0.5
Pure white; RAL 9010
6105288
ANT-3SD RW1
Pure white; RAL 9010
6105282
ANT-3SD SWGR1
Black-grey; RAL 7021
6105284
ANT-3SD AL1
Aluminium painted
6105286
Colour
ANT-2SD RW0.5
Item no.
6105288
Colour
Pure white; RAL 9010
ANT-3SD RW1
Item no.
6105282
Colour
Pure white; RAL 9010
ANT-3SD SWGR1
Item no.
6105284
Colour
Black-grey; RAL 7021
ANT-3SD AL1
Item no.
6105286
Colour
Aluminium painted
