Antenna connection, 1 module, TV / radio / SAT, antenna socket, aluminium-painted
Type ANT-3SD AL1
Item no. 6105286
EAN 4012196164790



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Socket for antenna, BK and satellite reception systems with connection for TV and radio.
Frequency: 5–2150 MHz
Heat attenuation: 5-862 MHz - 1dB
950-2150 MHz - 2 dB
Return channel attenuation: 14 dB
EMC protection class A
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Frequency: 5–2150 MHz
Heat attenuation: 5-862 MHz - 1dB
950-2150 MHz - 2 dB
Return channel attenuation: 14 dB
EMC protection class A
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Technical data
| Dimension | 45 x 45 |
|---|---|
| Version for | Socket |
| ROHS-conformant | yes |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Aluminium painted |
| Product series | Modul 45® Multimedia |
Environmental Data
0,2987 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2987 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2987 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
ANT-2SD RW0.5
Pure white; RAL 9010
6105288
ANT-3SD RW1
Pure white; RAL 9010
6105282
ANT-3SD SWGR1
Black-grey; RAL 7021
6105284
ANT-3SD AL1
Aluminium painted
6105286
Colour
ANT-2SD RW0.5
Item no.
6105288
Colour
Pure white; RAL 9010
ANT-3SD RW1
Item no.
6105282
Colour
Pure white; RAL 9010
ANT-3SD SWGR1
Item no.
6105284
Colour
Black-grey; RAL 7021
ANT-3SD AL1
Item no.
6105286
Colour
Aluminium painted


