Angle profile WP40/65 A2
Type WP 40 65 5000 A2
Item no. 6373062
EAN 4012196199631



Item no. / Type
6373062 / WP 40 65 5000 A2
Length
5000 mm
Plate thickness
4 mm
Smallest selling unit: 5 m
5m
m
Description
Perforated angle profile for creation of special support structures.
The angle profile can be used to create pendant suspensions.
Technical data
Dimensions
| Length | 5000 mm |
|---|---|
| Width | 65 mm |
| Height | 40 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Plate thickness | 4 mm |
| Mounting perforation in base | yes |
| Type of perforation | 2 sides perforated |
| Breakable | no |
| With toothing | no |
| Version for | Single profile |
| ROHS-conformant | yes |
| Profile shape | L profile |
| Dimension | 40x65x5000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
14,7267 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 14,7267 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 14,7267 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Plate thickness
Item no.
WP 40 65 5000 A2
5000
4
6373062
WP 40 65 5000 A2
Item no.
6373062
Length
5000
Plate thickness
4


