Angle profile WP40/65
Type WP 40 65 5000 FT
Item no. 6373070
EAN 4012196199693



Item no. / Type
6373070 / WP 40 65 5000 FT
Length
5000 mm
Plate thickness
4 mm
Smallest selling unit: 5 m
5m
m
Description
Perforated angle profile for creation of special support structures.
The angle profile can be used to create pendant suspensions.
Technical data
Dimensions
| Length | 5000 mm |
|---|---|
| Width | 65 mm |
| Height | 40 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Plate thickness | 4 mm |
| Mounting perforation in base | yes |
| Type of perforation | 2 sides perforated |
| Breakable | no |
| With toothing | no |
| Version for | Single profile |
| ROHS-conformant | yes |
| Profile shape | L profile |
| Dimension | 40x65x5000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
5,926 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,926 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 5,926 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Plate thickness
Item no.
WP 40 65 5000 FT
5000
4
6373070
WP 40 65 5000 FT
Item no.
6373070
Length
5000
Plate thickness
4


