Angle profile WP40/50
Type WP 40 50 3000 FT
Item no. 6373200
EAN 4012196169160



Item no. / Type
6373200 / WP 40 50 3000 FT
Length
3000 mm
Plate thickness
4 mm
Smallest selling unit: 3 m
3m
m
Description
Perforated angle profile for the creation of special support structures.
The angle profile can be used to create pendant suspensions.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 50 mm |
| Height | 40 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Plate thickness | 4 mm |
| Mounting perforation in base | yes |
| Type of perforation | 2 sides perforated |
| Breakable | no |
| With toothing | no |
| Version for | Single profile |
| ROHS-conformant | yes |
| Profile shape | L profile |
| Dimension | 40x50x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
5,9935 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,9935 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 5,9935 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Plate thickness
Item no.
WP 40 50 3000 FT
3000
4
6373200
WP 40 50 3000 FT
Item no.
6373200
Length
3000
Plate thickness
4

