Angle profile WP30/35
Type WP 30 35 5000 FT
Item no. 6373103
EAN 4012195614159



Item no. / Type
Length
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Angle profile, perforated on both sides, for creation of special support structures.
Technical data
Dimensions
| Length | 5000 mm |
|---|---|
| Width | 35 mm |
| Height | 30 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Plate thickness | 3 mm |
| Mounting perforation in base | yes |
| Static value A | 1,38 cm² |
| Static value ly | 1,82 cm⁴ |
| Static value lz | 1,29 cm⁴ |
| Static value Wy | 0,75 cm³ |
| Static value Wz | 0,59 cm³ |
| Type of perforation | 2 sides perforated |
| Breakable | no |
| With toothing | no |
| Version for | Single profile |
| ROHS-conformant | yes |
| Profile shape | L profile |
| Dimension | 30x35x5000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
14,2037 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 14,2037 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 14,2037 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Plate thickness
Item no.
WP 30 35 2000 FT
2000
3
6373100
WP 30 35 5000 FT
5000
3
6373103
Length
WP 30 35 2000 FT
Item no.
6373100
Length
2000
Plate thickness
3
WP 30 35 5000 FT
Item no.
6373103
Length
5000
Plate thickness
3


