Angle profile WP30/35
Type WP 30 35 2000 FT
Item no. 6373100
EAN 4012196199754



Item no. / Type
Length
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Perforated angle profile for creation of special support structures.
The angle profile can be used to create pendant suspensions.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 35 mm |
| Height | 30 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Plate thickness | 3 mm |
| Mounting perforation in base | yes |
| Static value A | 1,38 cm² |
| Static value ly | 1,82 cm⁴ |
| Static value lz | 1,29 cm⁴ |
| Static value Wy | 0,75 cm³ |
| Static value Wz | 0,59 cm³ |
| Type of perforation | 2 sides perforated |
| Breakable | no |
| With toothing | no |
| Version for | Single profile |
| ROHS-conformant | yes |
| Profile shape | L profile |
| Dimension | 30x35x2000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
5,6741 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,6741 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,6741 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Plate thickness
Item no.
WP 30 35 2000 FT
2000
3
6373100
WP 30 35 5000 FT
5000
3
6373103
Length
WP 30 35 2000 FT
Item no.
6373100
Length
2000
Plate thickness
3
WP 30 35 5000 FT
Item no.
6373103
Length
5000
Plate thickness
3


