Anchor rod, rustproof
Type FIS A M12x160 R
|Item no. 7205234
|EAN 4012197506964



Item no. / Type
Length
Dimension d
Thread
Smallest selling unit: 10 piece
10piece
piece
Description
The anchor rod FIS A with hexagonal nut and washer is a system component for the use with injection mortar FIS V Plus. The anchor rod is used for fastening in masonry or concrete in accordance with the relevant approval of the injection mortar.
Technical data
Dimensions
| Length | 160 mm |
|---|---|
| Dimension L | 160 mm |
| Dimension d | 12 mm |
| Dimension D | 12 mm |
Technical data
| Diameter | 12 mm |
|---|---|
| Thread metric | 12 |
| Thread | M12 |
| Resistance grade | A4-70 |
| Depth marking | no |
| With external thread | yes |
| ROHS-conformant | yes |
| Thread type | Metric |
| Dimension | 12x160 |
| Surface | Bright |
| Material | Stainless steel |
| Colour | stainless steel |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Certificates (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Dimension d
Thread
Item no.
FIS A M8x110 R
110
8
M8
7205230
FIS A M10x130 R
130
10
M10
7205232
FIS A M12x160 R
160
12
M12
7205234
Length
Dimension d
Thread
FIS A M8x110 R
Item no.
7205230
Length
110
Dimension d
8
Thread
M8
FIS A M10x130 R
Item no.
7205232
Length
130
Dimension d
10
Thread
M10
FIS A M12x160 R
Item no.
7205234
Length
160
Dimension d
12
Thread
M12
