Anchor rail AMS3518, slot 16.5 mm, A2, perforated
Type AMS3518P1000A2
Item no. 1118421
EAN 4012196470792




Item no. / Type
Length
Width
Height
Material thickness
Smallest selling unit: 1 m
1m
m
Description
Central C profile rail for cable routing, in conjunction with clamp clips with a hammerhead foot. Can also be used as suspension construction for cable support systems.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 35 mm |
| Height | 18 mm |
| Dimension L | 1000 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Slot width | 16,5 mm |
| Material thickness | 2 mm |
| Static value A | 1,31 cm² |
| Static value ly | 0,54 cm⁴ |
| Static value lz | 2,31 cm⁴ |
| Static value Wy | 0,52 cm³ |
| Static value Wz | 1,32 cm³ |
| Profile shape | C profile |
| Type of perforation | Perforated back |
| Drill hole spacing, centre | 50 mm |
| With perforation | yes |
| Breakable | no |
| With toothing | no |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 1000x35x18 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Product series | Rail system |
Environmental Data
5,5632 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,5632 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 5,5632 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Material
Item no.
AMS3518P2000A2
2000
35
18
2
Bright, treated
Stainless steel 1.4301
1112709
AMS3518P1000A2
1000
35
18
2
Bright, treated
Stainless steel 1.4301
1118421
Length
AMS3518P2000A2
Item no.
1112709
Length
2000
Width
35
Height
18
Material thickness
2
Surface
Bright, treated
Material
Stainless steel 1.4301
AMS3518P1000A2
Item no.
1118421
Length
1000
Width
35
Height
18
Material thickness
2
Surface
Bright, treated
Material
Stainless steel 1.4301





