AMS3518 anchor rail, slot 16.5 mm, FT, unperforated
Type AMS3518UP6000FT
Item no. 1112244
EAN 4012195043454




Item no. / Type
Length
Width
Height
Material thickness
Surface
Smallest selling unit: 6 m
6m
m
Description
Central C profile rail for cable routing, in conjunction with clamp clips with a hammerhead foot. Can also be used as suspension construction for cable support systems.
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 35 mm |
| Height | 18 mm |
| Dimension L | 6000 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Slot width | 16,5 mm |
| Material thickness | 2 mm |
| Static value A | 1,48 cm² |
| Static value ly | 0,6 cm⁴ |
| Static value lz | 2,33 cm⁴ |
| Static value Wy | 0,54 cm³ |
| Static value Wz | 1,33 cm³ |
| Profile shape | C profile |
| Type of perforation | Without |
| With perforation | no |
| Breakable | no |
| With toothing | no |
| Bundle | 6 m |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 6000x35x18 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
2,4667 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,4667 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,4667 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Material
Item no.
AMS3518UP2000BK
2000
35
18
2
Bright
Steel
1112023
AMS3518UP6000BK
6000
35
18
2
Bright
Steel
1112074
AMS3518UP2000FS
2000
35
18
2
Strip galvanised
Steel
1112120
AMS3518UP6000FS
6000
35
18
2
Strip galvanised
Steel
1112139
AMS3518UP2000FT
2000
35
18
2
Hot-dip galvanised
Steel
1112228
AMS3518UP6000FT
6000
35
18
2
Hot-dip galvanised
Steel
1112244
Length
Surface
AMS3518UP2000BK
Item no.
1112023
Length
2000
Width
35
Height
18
Material thickness
2
Surface
Bright
Material
Steel
AMS3518UP6000BK
Item no.
1112074
Length
6000
Width
35
Height
18
Material thickness
2
Surface
Bright
Material
Steel
AMS3518UP2000FS
Item no.
1112120
Length
2000
Width
35
Height
18
Material thickness
2
Surface
Strip galvanised
Material
Steel
AMS3518UP6000FS
Item no.
1112139
Length
6000
Width
35
Height
18
Material thickness
2
Surface
Strip galvanised
Material
Steel
AMS3518UP2000FT
Item no.
1112228
Length
2000
Width
35
Height
18
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel
AMS3518UP6000FT
Item no.
1112244
Length
6000
Width
35
Height
18
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel





