AML3518P anchor rail, slot 16.5 mm, round-perforated FT
Type AML3518P0200SOFT
Item no. 1119826
EAN 4012195490159



Item no. / Type
Length
Width
Height
Material thickness
Smallest selling unit: 50 piece
50piece
piece
Description
Central C profile rail for cable routing, in conjunction with clamp clips with a hammerhead foot. Can also be used as suspension construction for cable support systems.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 35 mm |
| Height | 18 mm |
| Dimension L | 200 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Slot width | 16,5 mm |
| Material thickness | 1,5 mm |
| Static value A | 0,96 cm² |
| Static value ly | 0,49 cm⁴ |
| Static value lz | 1,85 cm⁴ |
| Static value Wy | 0,44 cm³ |
| Static value Wz | 1,05 cm³ |
| Profile shape | C profile |
| Type of perforation | Perforated back |
| Drill hole spacing, centre | 50 mm |
| With perforation | yes |
| Breakable | no |
| With toothing | no |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 200x35x18 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
0,4016 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4016 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4016 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Material
Item no.
AML3518P0200SOFT
200
35
18
1,5
Hot-dip galvanised
Steel
1119826
AML3518P0100SOFT
100
35
18
1,5
Hot-dip galvanised
Steel
1119834
Length
AML3518P0200SOFT
Item no.
1119826
Length
200
Width
35
Height
18
Material thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
AML3518P0100SOFT
Item no.
1119834
Length
100
Width
35
Height
18
Material thickness
1,5
Surface
Hot-dip galvanised
Material
Steel


