AML3518 anchor rail, slot 16.5 mm, unperforated

Type AML3518UP2000BK
Item no. 1118021
EAN 4012195046936
Item no. / Type
Length
Width
Height
Material thickness
Surface

Smallest selling unit: 2 m

m

Description

Central C profile rail for cable routing, in conjunction with clamp clips with a hammerhead foot. Can also be used as suspension construction for cable support systems.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Slot width 16.5 mm for C profile
  • Clamp clip for C profile rail, slot width 16–17 mm
  • Function maintenance class E30
  • Function maintenance class E90
  • CO₂ footprint (PCF)

Technical data

Dimensions

Length2000 mm
Width35 mm
Height18 mm
Dimension L2000 mm

Technical data

Maintain electrical functionsno
Slot width16,5 mm
Material thickness1,5 mm
Static value A1,14 cm²
Static value ly0,49 cm⁴
Static value lz0,85 cm⁴
Static value Wy0,44 cm³
Static value Wz1,05 cm³
Profile shapeC profile
Type of perforationWithout
With perforationno
Breakableno
With toothingno
Bundle20 m
Version forSingle profile
ROHS-conformantyes
Dimension2000x35x18
SurfaceBright
MaterialSteel
Product seriesRail system

Environmental Data

1,6286 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
CO2 Footprint (GWP) Cradle-to-Gate1,6286 kg CO2e / 1 Meter
CO₂ Footprint (GWP)1,6286 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared UnitMetres
Declared Unit Quantity1

Accessories

Mounting accessories

Item no. 1147060

Slide nut ZL
Type
ACMSN M8 ZL

Smallest selling unit: 100 piece

piece

Item no. 1148060

Hammer-head bolt ZL
Type
ACMHB M8x30 ZL

Smallest selling unit: 50 piece

piece

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)

Variants

Length
Surface
AML3518UP2000BK
Item no.
1118021
Length
2000
Width
35
Height
18
Material thickness
1,5
Surface
Bright
Material
Steel
AML3518UP2000FT
Item no.
1118129
Length
2000
Width
35
Height
18
Material thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
AML3518UP6000FT
Item no.
1118153
Length
6000
Width
35
Height
18
Material thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
AML3518UP2000FS
Item no.
1118226
Length
2000
Width
35
Height
18
Material thickness
1,5
Surface
Strip galvanised
Material
Steel