AML3518 anchor rail, slot 16.5 mm, FT, unperforated
Type AML3518UP2000FT
Item no. 1118129
EAN 4012195047056




Item no. / Type
Length
Width
Height
Material thickness
Surface
Smallest selling unit: 2 m
2m
m
Description
Central C profile rail for cable routing, in conjunction with clamp clips with a hammerhead foot. Can also be used as suspension construction for cable support systems.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 35 mm |
| Height | 18 mm |
| Dimension L | 2000 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Slot width | 16,5 mm |
| Material thickness | 1,5 mm |
| Static value A | 1,14 cm² |
| Static value ly | 0,49 cm⁴ |
| Static value lz | 0,85 cm⁴ |
| Static value Wy | 0,44 cm³ |
| Static value Wz | 1,05 cm³ |
| Profile shape | C profile |
| Type of perforation | Without |
| With perforation | no |
| Breakable | no |
| With toothing | no |
| Bundle | 20 m |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 2000x35x18 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
1,9994 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,9994 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,9994 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Material
Item no.
AML3518UP2000BK
2000
35
18
1,5
Bright
Steel
1118021
AML3518UP2000FT
2000
35
18
1,5
Hot-dip galvanised
Steel
1118129
AML3518UP6000FT
6000
35
18
1,5
Hot-dip galvanised
Steel
1118153
AML3518UP2000FS
2000
35
18
1,5
Strip galvanised
Steel
1118226
Length
Surface
AML3518UP2000BK
Item no.
1118021
Length
2000
Width
35
Height
18
Material thickness
1,5
Surface
Bright
Material
Steel
AML3518UP2000FT
Item no.
1118129
Length
2000
Width
35
Height
18
Material thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
AML3518UP6000FT
Item no.
1118153
Length
6000
Width
35
Height
18
Material thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
AML3518UP2000FS
Item no.
1118226
Length
2000
Width
35
Height
18
Material thickness
1,5
Surface
Strip galvanised
Material
Steel





