AML3518 anchor rail, slot 16.5 mm, FS, perforated
Type AML3518P1000FS
Item no. 1119646
EAN 4012196470730



Item no. / Type
Length
Width
Height
Material thickness
Surface
Smallest selling unit: 1 m
1m
m
Description
Central C profile rail for cable routing, in conjunction with clamp clips with a hammerhead foot. Can also be used as suspension construction for cable support systems.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 35 mm |
| Height | 18 mm |
| Dimension L | 1000 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Slot width | 16,5 mm |
| Material thickness | 1,5 mm |
| Static value A | 1,01 cm² |
| Static value ly | 0,44 cm⁴ |
| Static value lz | 1,84 cm⁴ |
| Static value Wy | 0,42 cm³ |
| Static value Wz | 1,05 cm³ |
| Profile shape | C profile |
| Type of perforation | Perforated back |
| Drill hole spacing, centre | 50 mm |
| With perforation | yes |
| Breakable | no |
| With toothing | no |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 1000x35x18 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
2,002 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,002 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,002 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Material
Item no.
AMS3518P1000FS
1000
35
18
2
Strip galvanised
Steel
1112735
AMS3518P1000FT
1000
35
18
2
Hot-dip galvanised
Steel
1112755
AML3518P1000FS
1000
35
18
1,5
Strip galvanised
Steel
1119646
AML3518P2000FS
2000
35
18
1,5
Strip galvanised
Steel
1119648
AML3518P2000FT
2000
35
18
1,5
Hot-dip galvanised
Steel
1119656
AML3518P1000FT
1000
35
18
1,5
Hot-dip galvanised
Steel
1119672
Length
Material thickness
Surface
AMS3518P1000FS
Item no.
1112735
Length
1000
Width
35
Height
18
Material thickness
2
Surface
Strip galvanised
Material
Steel
AMS3518P1000FT
Item no.
1112755
Length
1000
Width
35
Height
18
Material thickness
2
Surface
Hot-dip galvanised
Material
Steel
AML3518P1000FS
Item no.
1119646
Length
1000
Width
35
Height
18
Material thickness
1,5
Surface
Strip galvanised
Material
Steel
AML3518P2000FS
Item no.
1119648
Length
2000
Width
35
Height
18
Material thickness
1,5
Surface
Strip galvanised
Material
Steel
AML3518P2000FT
Item no.
1119656
Length
2000
Width
35
Height
18
Material thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
AML3518P1000FT
Item no.
1119672
Length
1000
Width
35
Height
18
Material thickness
1,5
Surface
Hot-dip galvanised
Material
Steel





