AML3518 anchor rail, slot 16.5 mm, A2, unperforated
Type AMS3518UP2000A2
Item no. 1110005
EAN 4012195627111



Item no. / Type
Length
Width
Height
Material thickness
Smallest selling unit: 2 m
2m
m
Description
Central C profile rail for cable routing, in conjunction with clamp clips with a hammerhead foot. Can also be used as suspension construction for cable support systems.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 35 mm |
| Height | 18 mm |
| Dimension L | 2000 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Slot width | 16,5 mm |
| Material thickness | 2 mm |
| Static value A | 1,48 cm² |
| Static value ly | 0,6 cm⁴ |
| Static value lz | 2,33 cm⁴ |
| Static value Wy | 0,54 cm³ |
| Static value Wz | 1,33 cm³ |
| Profile shape | C profile |
| Type of perforation | Without |
| With perforation | no |
| Breakable | no |
| With toothing | no |
| Bundle | 20 m |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 2000x35x18 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Product series | Rail system |
Environmental Data
5,5837 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,5837 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 5,5837 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Material
Item no.
AMS3518UP2000A2
2000
35
18
2
Bright, treated
Stainless steel 1.4301
1110005
AML3518UP2000A2
2000
35
18
1,5
Bright, treated
Stainless steel 1.4301
1112007
Material thickness
AMS3518UP2000A2
Item no.
1110005
Length
2000
Width
35
Height
18
Material thickness
2
Surface
Bright, treated
Material
Stainless steel 1.4301
AML3518UP2000A2
Item no.
1112007
Length
2000
Width
35
Height
18
Material thickness
1,5
Surface
Bright, treated
Material
Stainless steel 1.4301




