Aluminium wall cover, open, 90170
Type G-AWAO90170RW
|Item no. 6279000
|EAN 4012195667261



Item no. / Type
6279000 / G-AWAO90170RW
Width
238 mm
Height
124 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Wall cover, open, to close wall penetrations during wall mounting.
Technical data
Dimensions
| Length | 25 mm |
|---|---|
| Width | 238 mm |
| Height | 124 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Version for | Universal |
| Mounting type of the trunking | Wall |
| Trunking depth | 90 mm |
| Dimension | 124x238x25 |
| Material | Aluminium |
| Colour | Pure white; RAL 9010 |
| Product series | Rapid 80® |
Environmental Data
3,0655 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,0655 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,0655 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Colour
Item no.
G-AWAO90170RW
238
124
Pure white; RAL 9010
6279000
G-AWAO90170RW
Item no.
6279000
Width
238
Height
124
Colour
Pure white; RAL 9010


