Aluminium sleeve, without thread
Type SV40W ALU
Item no. 2046026
EAN 4012195926047




Item no. / Type
Dimension d
Dimension D
Smallest selling unit: 20 piece
20piece
piece
Description
Accessory part: plug-in sleeve for the connections between electrical installation pipes. With burr-free inner wall.
Technical data
Dimensions
| Length | 70 mm |
|---|---|
| Dimension L | 70 mm |
| Dimension d | 40,2 mm |
| Dimension t | 1,4 mm |
| Dimension l | 35 mm |
| Dimension D | 43 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Size | 40 |
| Polished surface | no |
| Brushed surface | no |
| for pipe diameter | 40 mm |
| With inspection opening and lid | no |
| Two-part | no |
| Version for | Connector |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -45 °C |
| Permitted temperature range, max. | 250 °C |
| Dimension | Ø40mm |
| Material | Aluminium |
| Product series | Metal pipes |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension d
Dimension D
Item no.
SV16W ALU
16,2
18,6
2046022
SV20W ALU
20,2
22,6
2046023
SV25W ALU
25,2
27,6
2046024
SV32W ALU
32,2
34,6
2046025
SV40W ALU
40,2
43
2046026
SV50W ALU
50,2
53
2046027
SV63W ALU
63,2
66,2
2046028
Dimension d
Dimension D
SV16W ALU
Item no.
2046022
Dimension d
16,2
Dimension D
18,6
SV20W ALU
Item no.
2046023
Dimension d
20,2
Dimension D
22,6
SV25W ALU
Item no.
2046024
Dimension d
25,2
Dimension D
27,6
SV32W ALU
Item no.
2046025
Dimension d
32,2
Dimension D
34,6
SV40W ALU
Item no.
2046026
Dimension d
40,2
Dimension D
43
SV50W ALU
Item no.
2046027
Dimension d
50,2
Dimension D
53
SV63W ALU
Item no.
2046028
Dimension d
63,2
Dimension D
66,2



