Aluminium sleeve, with thread
Type SVM20W ALU
Item no. 2046053
EAN 4012195926269




Item no. / Type
Dimension d
Thread
Dimension D
Smallest selling unit: 50 piece
50piece
piece
Description
Accessory part: coupling with thread according to EN 60423 to connect electrical installation pipes and 90° bends.
Technical data
Dimensions
| Length | 35 mm |
|---|---|
| Dimension L | 35 mm |
| Dimension d | 20 mm |
| Dimension t | 2,25 mm |
| Dimension m (mm) | M20 |
| Dimension D | 22,5 mm |
Technical data
| Halogen-free | no |
|---|---|
| Thread | M20x1,5 |
| Size | 20 |
| Polished surface | no |
| Brushed surface | no |
| for pipe diameter | 20 mm |
| With inspection opening and lid | no |
| Two-part | no |
| Version for | Thread |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -45 °C |
| Permitted temperature range, max. | 250 °C |
| Dimension | M20x1,5 |
| Material | Aluminium |
| Product series | Metal pipes |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Product images (3)
Tender specifications (1)
Variants
Type
Dimension d
Thread
Dimension D
Item no.
SVM16W ALU
16
M16x1,5
18,5
2046052
SVM20W ALU
20
M20x1,5
22,5
2046053
SVM25W ALU
25
M25x1,5
28
2046054
SVM32W ALU
32
M32x1,5
35
2046055
SVM40W ALU
40
M40x1,5
43,5
2046056
SVM50W ALU
50
M50x1,5
53,5
2046057
SVM63W ALU
63
M63x1,5
66,5
2046058
Dimension d
Thread
Dimension D
SVM16W ALU
Item no.
2046052
Dimension d
16
Thread
M16x1,5
Dimension D
18,5
SVM20W ALU
Item no.
2046053
Dimension d
20
Thread
M20x1,5
Dimension D
22,5
SVM25W ALU
Item no.
2046054
Dimension d
25
Thread
M25x1,5
Dimension D
28
SVM32W ALU
Item no.
2046055
Dimension d
32
Thread
M32x1,5
Dimension D
35
SVM40W ALU
Item no.
2046056
Dimension d
40
Thread
M40x1,5
Dimension D
43,5
SVM50W ALU
Item no.
2046057
Dimension d
50
Thread
M50x1,5
Dimension D
53,5
SVM63W ALU
Item no.
2046058
Dimension d
63
Thread
M63x1,5
Dimension D
66,5



