Aluminium pipe, without thread
Type S32W ALU
Item no. 2046005
EAN 4012195925804




Item no. / Type
Dimension L
Dimension t
Dimension D
Smallest selling unit: 30 m
30m
m
Description
Electrical installation pipe without threaded ends to EN 61386-1 for mechanical protection of cables. With burr-free inner wall.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Dimension L | 3000 mm |
| Dimension t | 1,3 mm |
| Dimension m (mm) | M32 |
| Dimension D | 32 mm |
Technical data
| Polished surface | no |
|---|---|
| Classification code | 44561 |
| Pipe version | Rigid without thread |
| Surface-mounted | yes |
| Machines and system installation | yes |
| Underfloor installation (bitumen, hot asphalt) | yes |
| Underfloor installation (screed) | yes |
| Installation outdoors | yes |
| Installation on wood | yes |
| Cavity wall installation | yes |
| Installation in the earth | yes |
| With sleeve | no |
| Brushed surface | no |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -45 °C |
| Permitted temperature range, max. | 250 °C |
| Dimension | Ø32, 3000mm |
| Material | Aluminium |
| Connection 1, installation pipe | Pipe end |
| Connection 2, installation pipe | Pipe end |
| Product series | Metal pipes |
Environmental Data
4,248 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,248 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 4,248 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
129 TB M32
2047855
Smallest selling unit: 50 piece
50piece
piece

Item no. 2047855
Pipe end cap, splittable, metric, light greyType
129 TB M32
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Certificates (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension L
Dimension t
Dimension D
Item no.
S16W ALU
3000
1,2
16
2046002
S20W ALU
3000
1,2
20
2046003
S25W ALU
3000
1,3
25
2046004
S32W ALU
3000
1,3
32
2046005
S40W ALU
3000
1,4
40
2046006
S50W ALU
3000
1,4
50
2046007
S63W ALU
3000
1,7
63
2046008
Dimension t
Dimension D
S16W ALU
Item no.
2046002
Dimension L
3000
Dimension t
1,2
Dimension D
16
S20W ALU
Item no.
2046003
Dimension L
3000
Dimension t
1,2
Dimension D
20
S25W ALU
Item no.
2046004
Dimension L
3000
Dimension t
1,3
Dimension D
25
S32W ALU
Item no.
2046005
Dimension L
3000
Dimension t
1,3
Dimension D
32
S40W ALU
Item no.
2046006
Dimension L
3000
Dimension t
1,4
Dimension D
40
S50W ALU
Item no.
2046007
Dimension L
3000
Dimension t
1,4
Dimension D
50
S63W ALU
Item no.
2046008
Dimension L
3000
Dimension t
1,7
Dimension D
63





