Aluminium pipe, with thread
Type SM50W ALU
Item no. 2046037
EAN 4012195926160




Item no. / Type
Dimension L
Thread
Dimension t
Dimension D
Smallest selling unit: 15 m
15m
m
Description
Electrical installation pipe to EN 61386-1 with threaded ends to DIN EN 60423 for mechanical protection of cables.
With burr-free inner wall. One connection sleeve is already screwed onto each pipe.
With burr-free inner wall. One connection sleeve is already screwed onto each pipe.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Dimension L | 3000 mm |
| Dimension t | 2,1 mm |
| Dimension m (mm) | M50 |
| Dimension l | 25 mm |
| Dimension D | 50 mm |
Technical data
| Thread | M50x1,5 |
|---|---|
| Polished surface | no |
| Classification code | 55561 |
| Pipe version | Rigid with thread |
| Concealed | yes |
| Surface-mounted | yes |
| Concrete installation | yes |
| Machines and system installation | yes |
| Underfloor installation (bitumen, hot asphalt) | yes |
| Underfloor installation (screed) | yes |
| Installation outdoors | yes |
| Installation on wood | yes |
| Cavity wall installation | yes |
| Installation in the earth | yes |
| Brushed surface | no |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -45 °C |
| Permitted temperature range, max. | 250 °C |
| Dimension | M50x1,5,3000 |
| Material | Aluminium |
| Connection 1, installation pipe | Sleeve |
| Connection 2, installation pipe | External thread (metric) |
| Product series | Metal pipes |
Environmental Data
10,7002 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 10,7002 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 10,7002 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
129 TB M50
2047890
Smallest selling unit: 30 piece
30piece
piece

Item no. 2047890
Pipe end cap, splittable, metric, light greyType
129 TB M50
Smallest selling unit: 30 piece
30piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (2)
Product images (3)
Tender specifications (1)
Variants
Type
Dimension L
Thread
Dimension t
Dimension D
Item no.
SM16W ALU
3000
M16x1,5
1,6
16
2046032
SM20W ALU
3000
M20x1,5
1,9
20
2046033
SM25W ALU
3000
M25x1,5
1,9
25
2046034
SM32W ALU
3000
M32x1,5
1,9
32
2046035
SM40W ALU
3000
M40x1,5
1,9
40
2046036
SM50W ALU
3000
M50x1,5
2,1
50
2046037
SM63W ALU
3000
M63x1,5
2,1
63
2046038
Thread
Dimension t
Dimension D
SM16W ALU
Item no.
2046032
Dimension L
3000
Thread
M16x1,5
Dimension t
1,6
Dimension D
16
SM20W ALU
Item no.
2046033
Dimension L
3000
Thread
M20x1,5
Dimension t
1,9
Dimension D
20
SM25W ALU
Item no.
2046034
Dimension L
3000
Thread
M25x1,5
Dimension t
1,9
Dimension D
25
SM32W ALU
Item no.
2046035
Dimension L
3000
Thread
M32x1,5
Dimension t
1,9
Dimension D
32
SM40W ALU
Item no.
2046036
Dimension L
3000
Thread
M40x1,5
Dimension t
1,9
Dimension D
40
SM50W ALU
Item no.
2046037
Dimension L
3000
Thread
M50x1,5
Dimension t
2,1
Dimension D
50
SM63W ALU
Item no.
2046038
Dimension L
3000
Thread
M63x1,5
Dimension t
2,1
Dimension D
63





