Aluminium pipe bend, with thread
Type SBM16W ALU
Item no. 2046042
EAN 4012195926184



Item no. / Type
Thread
Smallest selling unit: 15 piece
15piece
piece
Description
90° bend for electrical installation pipes according to EN 61386-1 with threaded ends to DIN EN 60423. With burr-free inner wall.
One connection sleeve is already screwed onto each pipe bend.
One connection sleeve is already screwed onto each pipe bend.
Technical data
Dimensions
| Dimension A | 78 mm |
|---|---|
| Dimension B | 150 mm |
| Dimension t | 1,6 mm |
| Dimension m (mm) | M16 |
| Dimension l | 15 mm |
| Dimension R | 64 mm |
| Dimension D | 16 mm |
Technical data
| Halogen-free | no |
|---|---|
| Thread | M16x1,5 |
| Angle of the bend | 90 ° |
| Polished surface | no |
| With sleeve | yes |
| Flexible | no |
| Brushed surface | no |
| With inspection opening and lid | no |
| Two-part | no |
| For nominal pipe diameter | 16 mm |
| Version for | Thread |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -45 °C |
| Permitted temperature range, max. | 250 °C |
| Dimension | M16x1,5 |
| Material | Aluminium |
| Product series | Metal pipes |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Item no.
SBM16W ALU
M16x1,5
2046042
SBM20W ALU
M20x1,5
2046043
SBM25W ALU
M25x1,5
2046044
SBM32W ALU
M32x1,5
2046045
SBM40W ALU
M40x1,5
2046046
SBM50W ALU
M50x1,5
2046047
SBM63W ALU
M63x1,5
2046048
Thread
SBM16W ALU
Item no.
2046042
Thread
M16x1,5
SBM20W ALU
Item no.
2046043
Thread
M20x1,5
SBM25W ALU
Item no.
2046044
Thread
M25x1,5
SBM32W ALU
Item no.
2046045
Thread
M32x1,5
SBM40W ALU
Item no.
2046046
Thread
M40x1,5
SBM50W ALU
Item no.
2046047
Thread
M50x1,5
SBM63W ALU
Item no.
2046048
Thread
M63x1,5


