Aluminium external corner cover
Type GA-OTAEL
Item no. 6279727
EAN 4012195776154



Item no. / Type
Width
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
External corner cover for mounting on the Rapid 80 GA external corner fitting.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 76,5 mm |
| Height | 12 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protective film | yes |
| Protection rating | IP30 |
| Cover mounting type | Internal |
| Protection rating IK code | IK10 |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 12x76,5x300 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Product series | Rapid 80® |
Environmental Data
1,6841 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6841 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,6841 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Colour
Item no.
GA-OTARW
76,5
Pure white; RAL 9010
6279725
GA-OTAEL
76,5
aluminium
6279727
Colour
GA-OTARW
Item no.
6279725
Width
76,5
Colour
Pure white; RAL 9010
GA-OTAEL
Item no.
6279727
Width
76,5
Colour
aluminium


