Aluminium bare stranded conductor 50 mm²
Type S 9-AL
Item no. 5021700
EAN 4012196792238



Item no. / Type
5021700 / S 9-AL
Nominal size Ø
9 mm
Smallest selling unit: 100 m
100m
m
Description
Aluminium bare stranded conductor for use as air-termination system or conductor according to DIN EN 62561-2 (VDE 0185-561-2).
Technical data
Technical data
| Nominal size Ø | 9 mm |
|---|---|
| ROHS-conformant | yes |
| Dimension | 19x1,8 |
| Material | Aluminium |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Nominal size Ø
Item no.
S 9-AL
9
5021700
S 9-AL
Item no.
5021700
Nominal size Ø
9


