Air-termination rod holder for ridge tiles
Type F-FIX-132
|Item no. 5403330
|EAN 4012195613572




Item no. / Type
Dimension L
Smallest selling unit: 1 piece
1piece
piece
Description
Rod holder for ridge tiles, for simple, quick and safe fastening of Ø 16 mm air-termination rods
• System consisting of holder made of V2A stainless steel and aluminium air-termination rods
• Quick and easy mounting thanks to pre-mounted air-termination rod
• Air-termination rod length: 1,000 mm
• Width adjustable between 180−260 mm
• Spacing of the ridge holders: 110 mm (5403330)
• Spacing of the ridge holders: 300 mm (5403333)
Application: To protect roof structures such as photovoltaic and TV/SAT systems.
• System consisting of holder made of V2A stainless steel and aluminium air-termination rods
• Quick and easy mounting thanks to pre-mounted air-termination rod
• Air-termination rod length: 1,000 mm
• Width adjustable between 180−260 mm
• Spacing of the ridge holders: 110 mm (5403330)
• Spacing of the ridge holders: 300 mm (5403333)
Application: To protect roof structures such as photovoltaic and TV/SAT systems.
Technical data
Dimensions
| Length | 110 mm |
|---|---|
| Height | 1000 mm |
| Dimension L | 110 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Clamping range D, min. | 180 mm |
| Clamping range D, max. | 260 mm |
| Dimension | 1m |
| Material | Stainless steel 1.4301 |
Environmental Data
2,9772 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,9772 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,9772 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension L
Item no.
F-FIX-132
110
5403330
F-Fix-132-300
300
5403333
Dimension L
F-FIX-132
Item no.
5403330
Dimension L
110
F-Fix-132-300
Item no.
5403333
Dimension L
300



