Air-termination rod fastening for metal roofs
Type F-FIX-MD
|Item no. 5403336
|EAN 4012197459741



Item no. / Type
5403336 / F-FIX-MD
Smallest selling unit: 1 piece
1piece
piece
Description
Air-termination rod for the easy, quick and secure fastening of Ø16mm air-termination rods on metal roofs.
• Suitable for wind loads according to Eurocode 1: DIN EN 1991-1-4
• Made from rustproof stainless steel A2
• Quick and easy mounting
• Angle of air-termination rod adjustable
• Fastening cross adjustable to various fastening distances
• Suitable for wind loads according to Eurocode 1: DIN EN 1991-1-4
• Made from rustproof stainless steel A2
• Quick and easy mounting
• Angle of air-termination rod adjustable
• Fastening cross adjustable to various fastening distances
Technical data
Technical data
| Material | Stainless steel |
|---|
Environmental Data
16,2281 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 16,2281 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 16,2281 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
F-FIX-MD
5403336
F-FIX-MD
Item no.
5403336
