Adjustable connector SM FS
Type RGV110-SM FS
Item no. 7081995
EAN 4012196985647



Item no. / Type
7081995 / RGV110-SM FS
Height
110 mm
Plate thickness
1,5 mm
Colour
zinc
Smallest selling unit: 10 piece
10piece
piece
Description
Adjustable connectors as internal connectors to connect cable ladders and fittings of 110 mm side height.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 16 mm |
| Height | 110 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | yes |
| Dimension | 310 x 106,5 x 1,5 |
| Suitable for cable tray system height | 110 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 110x300 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,8153 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,8153 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,8153 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Colour
Item no.
RGV110-SM FS
110
1,5
zinc
7081995
RGV110-SM FS
Item no.
7081995
Height
110
Plate thickness
1,5
Colour
zinc



