Adjustable connector FS
Type RGV 85 FS
Item no. 7082029
EAN 4012196230594



Item no. / Type
7082029 / RGV 85 FS
Height
85 mm
Plate thickness
2 mm
Colour
zinc
Smallest selling unit: 10 piece
10piece
piece
Description
Adjustable connector for cable trays with a side height of 85 mm.
Including appropriate fastening material.
Technical data
Dimensions
| Length | 272 mm |
|---|---|
| Width | 16 mm |
| Height | 85 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | yes |
| Dimension | 272 x 81 |
| Suitable for cable tray system height | 85 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 85x270 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,2285 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,2285 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,2285 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Colour
Item no.
RGV 85 FS
85
2
zinc
7082029
RGV 85 FS
Item no.
7082029
Height
85
Plate thickness
2
Colour
zinc

