Adjustable connector FS
Type WRGV 160 FS
Item no. 6227953
EAN 4012196171071



Item no. / Type
6227953 / WRGV 160 FS
Height
160 mm
Plate thickness
2,5 mm
Smallest selling unit: 2 piece
2piece
piece
Description
Articulated connector for wide span cable trays and ladders with a side height of 160 mm.
Including appropriate bolts, washers and nuts.
Technical data
Dimensions
| Length | 680 mm |
|---|---|
| Width | 20 mm |
| Height | 160 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | yes |
| Suitable for cable tray system height | 160 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 160x680 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
8,8541 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 8,8541 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 8,8541 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Item no.
WRGV 160 FS
160
2,5
6227953
WRGV 160 FS
Item no.
6227953
Height
160
Plate thickness
2,5


