Adjustable connector 60 FSK, black
Type RGV 60 FSK SW
Item no. 7082759
EAN 4012197269197



Item no. / Type
7082759 / RGV 60 FSK SW
Height
60 mm
Plate thickness
2 mm
Colour
Jet black; RAL 9005
Smallest selling unit: 10 piece
10piece
piece
Description
Adjustable connector for cable trays with a side height of 60 mm. Powder-coated in jet black (RAL 9005) Including appropriate fastening material.
Technical data
Dimensions
| Length | 254 mm |
|---|---|
| Width | 16 mm |
| Height | 60 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Quantity of bolts | 4 St. |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | yes |
| Dimension | 254 x 56 |
| Suitable for cable tray system height | 60 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 60x250 |
| Surface | PES135 - Polyester |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Product series | BlackLine, EKS Series, IKS Series, MKSM Series, MKS Series, RKSM Series, RKS Series, SKSM Series, SKS Series |
Environmental Data
0,0166 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0166 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0166 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Colour
Item no.
RGV 60 FSK SW
60
2
Jet black; RAL 9005
7082759
RGV 60 FSK SW
Item no.
7082759
Height
60
Plate thickness
2
Colour
Jet black; RAL 9005
