Adjustable connector 60 A4
Type RGV 60 A4
Item no. 7082265
EAN 4012196080113



Item no. / Type
7082265 / RGV 60 A4
Height
60 mm
Plate thickness
1,5 mm
Colour
stainless steel
Smallest selling unit: 10 piece
10piece
piece
Description
Adjustable connector for cable trays with a side height of 60 mm.
Including appropriate fastening material.
Technical data
Dimensions
| Length | 254 mm |
|---|---|
| Width | 16 mm |
| Height | 60 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Plate thickness | 1,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | yes |
| Dimension | 210 x 56,5 x 1,5 |
| Suitable for cable tray system height | 60 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 60x260 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Environmental Data
1,6543 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6543 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,6543 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Colour
Item no.
RGV 60 A4
60
1,5
stainless steel
7082265
RGV 60 A4
Item no.
7082265
Height
60
Plate thickness
1,5
Colour
stainless steel


