Adjustable connector 60 A2
Type RGV 60 A2
Item no. 7082258
EAN 4012196230839



Item no. / Type
7082258 / RGV 60 A2
Height
60 mm
Plate thickness
2 mm
Colour
stainless steel
Smallest selling unit: 10 piece
10piece
piece
Description
Adjustable connector for cable trays with a side height of 60 mm.
Including appropriate fastening material.
Technical data
Dimensions
| Length | 254 mm |
|---|---|
| Width | 16 mm |
| Height | 60 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Plate thickness | 2 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | yes |
| Dimension | 254 x 56 |
| Suitable for cable tray system height | 60 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 60x260 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
1,6653 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6653 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,6653 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (4)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Colour
Item no.
RGV 60 A2
60
2
stainless steel
7082258
RGV 60 A2
Item no.
7082258
Height
60
Plate thickness
2
Colour
stainless steel


