Adjustable bend, vertical, VS 60 FT
Type LGBV 660 VS FT
Item no. 6213367
EAN 4012196150076



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
90° adjustable vertical bend, for cable ladders with medium-duty rung (VS) and a side height of 60 mm.
Additional widths are available on request.
Additional widths are available on request.
The fitting is shipped in an unmounted state including adjustable connectors and the appropriate bolts.
Technical data
Dimensions
| Width | 600 mm |
|---|---|
| Height | 60 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile unperforated |
| Hinged | yes |
| Side rail version | Flat profile |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x600 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
10,0099 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 10,0099 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 10,0099 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LGBV 620 VS FT
200
1,5
6213324
LGBV 630 VS FT
300
1,5
6213332
LGBV 640 VS FT
400
1,5
6213340
LGBV 650 VS FT
500
1,5
6213359
LGBV 660 VS FT
600
1,5
6213367
Width
LGBV 620 VS FT
Item no.
6213324
Width
200
Rail thickness
1,5
LGBV 630 VS FT
Item no.
6213332
Width
300
Rail thickness
1,5
LGBV 640 VS FT
Item no.
6213340
Width
400
Rail thickness
1,5
LGBV 650 VS FT
Item no.
6213359
Width
500
Rail thickness
1,5
LGBV 660 VS FT
Item no.
6213367
Width
600
Rail thickness
1,5


