Adjustable bend, vertical, VS 60 FS
Type LGBV 620 VS FS
|Item no. 6213227
|EAN 4012196149476



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
90° adjustable vertical bend, for cable ladders with medium-duty rung (VS) and a side height of 60 mm.
Additional widths are available on request.
Additional widths are available on request.
The fitting is shipped in an unmounted state including adjustable connectors and the appropriate bolts.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 60 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile unperforated |
| Hinged | yes |
| Side rail version | Flat profile |
| Rail thickness | 1,5 mm |
| Dimension | 60x200 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
7,9107 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 7,9107 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,9107 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LGBV 620 VS FS
200
1,5
6213227
LGBV 630 VS FS
300
1,5
6213235
LGBV 640 VS FS
400
1,5
6213243
LGBV 650 VS FS
500
1,5
6213251
LGBV 660 VS FS
600
1,5
6213278
Width
LGBV 620 VS FS
Item no.
6213227
Width
200
Rail thickness
1,5
LGBV 630 VS FS
Item no.
6213235
Width
300
Rail thickness
1,5
LGBV 640 VS FS
Item no.
6213243
Width
400
Rail thickness
1,5
LGBV 650 VS FS
Item no.
6213251
Width
500
Rail thickness
1,5
LGBV 660 VS FS
Item no.
6213278
Width
600
Rail thickness
1,5


