Adjustable bend, vertical 110 FS
Type LGBV 114 VS FS
Item no. 6218849
EAN 4012196160273



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
90° adjustable vertical bend, for all cable ladder types with a side height of 110 mm.
The fitting is shipped in an unmounted state including adjustable connectors and the appropriate bolts.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 110 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile unperforated |
| Hinged | yes |
| Side rail version | Flat profile |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 110x400 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
15,0159 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 15,0159 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 15,0159 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LGBV 112 VS FS
200
1,5
6218822
LGBV 113 VS FS
300
1,5
6218830
LGBV 114 VS FS
400
1,5
6218849
LGBV 115 VS FS
500
1,5
6218857
LGBV 116 VS FS
600
1,5
6218865
Width
LGBV 112 VS FS
Item no.
6218822
Width
200
Rail thickness
1,5
LGBV 113 VS FS
Item no.
6218830
Width
300
Rail thickness
1,5
LGBV 114 VS FS
Item no.
6218849
Width
400
Rail thickness
1,5
LGBV 115 VS FS
Item no.
6218857
Width
500
Rail thickness
1,5
LGBV 116 VS FS
Item no.
6218865
Width
600
Rail thickness
1,5


