Adjustable bend element, vertical 85 FT
Type RGBEV 830 FT
Item no. 7076304
EAN 4012196228553




Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Adjustable vertical bend element, for all cable tray types with a side height of 85 mm.
RGV 85 adjustable connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 85 mm |
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Bend (angle) | Adjustable |
| Change of direction | Vertical, rising/falling |
| Type | Adjustable bend element |
| ROHS-conformant | yes |
| Dimension | 85x300 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
3,7573 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,7573 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,7573 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RGBEV 810 FT
100
Hot-dip galvanised
Steel
zinc
7076096
RGBEV 820 FT
200
Hot-dip galvanised
Steel
zinc
7076207
RGBEV 830 FT
300
Hot-dip galvanised
Steel
zinc
7076304
RGBEV 840 FT
400
Hot-dip galvanised
Steel
zinc
7076401
RGBEV 850 FT
500
Hot-dip galvanised
Steel
zinc
7076509
RGBEV 860 FT
600
Hot-dip galvanised
Steel
zinc
7076606
Width
RGBEV 810 FT
Item no.
7076096
Width
100
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBEV 820 FT
Item no.
7076207
Width
200
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBEV 830 FT
Item no.
7076304
Width
300
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBEV 840 FT
Item no.
7076401
Width
400
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBEV 850 FT
Item no.
7076509
Width
500
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBEV 860 FT
Item no.
7076606
Width
600
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc



