Adjustable bend element, vertical 60 FT
Type RGBEV 610 FT
Item no. 7075103
EAN 4012196228072



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Adjustable vertical bend element, for all cable tray types with a side height of 60 mm.
RGV 60 adjustable connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 100 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 100 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Bend (angle) | Adjustable |
| Change of direction | Vertical, rising/falling |
| Type | Adjustable bend element |
| ROHS-conformant | yes |
| Dimension | 60x100 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
1,6933 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6933 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,6933 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RGBEV 610 FT
100
Hot-dip galvanised
Steel
zinc
7075103
RGBEV 615 FT
150
Hot-dip galvanised
Steel
zinc
7075154
RGBEV 620 FT
200
Hot-dip galvanised
Steel
zinc
7075200
RGBEV 630 FT
300
Hot-dip galvanised
Steel
zinc
7075308
RGBEV 640 FT
400
Hot-dip galvanised
Steel
zinc
7075405
RGBEV 650 FT
500
Hot-dip galvanised
Steel
zinc
7075502
RGBEV 660 FT
600
Hot-dip galvanised
Steel
zinc
7075596
Width
RGBEV 610 FT
Item no.
7075103
Width
100
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBEV 615 FT
Item no.
7075154
Width
150
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBEV 620 FT
Item no.
7075200
Width
200
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBEV 630 FT
Item no.
7075308
Width
300
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBEV 640 FT
Item no.
7075405
Width
400
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBEV 650 FT
Item no.
7075502
Width
500
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBEV 660 FT
Item no.
7075596
Width
600
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc

